Cablofil Product Selector

TRAY
SPLICES
SUPPORTS
ACCESSORIES

Choose the cable tray type, size, and finish for your submittal. Submittal Builder will help you select the proper splices, supports and fittings for a lasting installation. For additional information on any product go to www.legrand.us/cablofil

Consult our load table to determine the best capacity for your project.

LOAD TABLE
LOADS IN LBS/FT PER SPAN
TRAY FILL AREA
(sq. in.)
5 6 7 8
CF54/50(2x2) 4.03 32.0 15.1 11.1 9.1
CF54/100(2x4) 8.06 39.4 22.3 16.4 15.9
CF54/150(2x6) 12.09 46.5 27.6 20.3 19.1
CF54/200(2x8) 16.12 54.2 36.4 26.7 24.7
CF54/300(2x12) 24.18 71.6 47.1 34.6 31.7
CF54/450(2x18) 36.27 134.9 91.0 66.8 60.3
CF54/600(2x24) 48.36 119.4 95.4 70.1 62.8
CF105/100(4x4) 15.97 68.3 46.4 34.1 30.5
CF105/150(4x6) 23.95 98.4 60.2 44.3 40.9
CF105/200(4x8) 31.93 109.4 76.2 56.0 51.9
CF105/300(4x12) 47.90 142.0 126.8 93.1 89.2
CF105/450(4x18) 71.84 151.0 129.9 95.4 88.7
CF105/600(4x24) 95.79 151.0 129.9 95.4 88.7
CF105/750(4x30) 95.79 151.0 129.9 95.4 88.7
CF150/150(6x6) 34.41 127.5 123.0 90.4 89.1
CF150/200(6x8) 45.88 127.5 123.0 90.4 89.1
CF150/300(6x12) 68.82 175.9 455.0 113.9 98.3
CF150/450(6x18) 103.23 175.9 455.0 113.9 98.3
CF150/600(6x24) 137.64 228.5 165.7 121.7 91.3

Reset Selections